- Dual 120/277 VAC 60Hz input
- Solid-state voltage charger and switching in self-powered version
- Brownout circuit
- Test switch/power indicator light in self-powered version
- Long-life, energy-efficient LED lamps
- 18-gauge steel recessed housing with conduit knockouts
- Recessed housing for ceiling or wall mounting
- Adjustable hanger bars
- Connectors facilitate quick installation and maintenance
- Injection molded, high-impact acrylic panel
AtLite
HS1
Spec Sheets
(1)Specifications
Product Description
Brand Name | Atlite - Emergency |
Family | Marathon Recessed Edge-Lit Exit Sign |
Description | Edge Lite Housing, Self-Powered Single Face |
Product Details
Lamp Type | N/A |
UPC | 080083812073 |
Amperage Rating | N/A |
Exit / Emergency Material | Edge Lit |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 3.35 |
Case Quantity | 1 |
Pallet Quantity | 216 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |