- The A Guard is for use with QFL fixtures
- AE Guards are for battery units up to 400 watts with or without heads
- The EXW Guard is for 6 inch and 8 inch WALL mounted exits
- The EXE Guard is for 6 inch and 8 inch END mounted exits
- The CE Guard is for two and three head remotes and some battery units
AtLite
Heavy Duty Guards
Overview
Originally designed for use in New York City schools, AtLite's series of heavy duty guards are constructed of 18-gauge 1/2 inch angle-welded steel. Guards for battery units and remotes allow for full adjustment of the heads. Keyhole slots are included on all guards for easy installation and maintenance. Standard powder coat finish is available in black or white.