- NYC code compliant emergency light with 90 minutes of run time
Specifications
Product Description
Brand Name | Atlite - Emergency |
Family | ATLEMINI |
Description | 2 Rotable Heads, NiCad |
Product Details
Lamp Type | LED |
UPC | 080083836079 |
Amperage Rating | .07 at 277V |
Exit / Emergency Material | Sheet Metal |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 0.78 W |
Product Weight | 1.8 |
Case Quantity | 10 |
Pallet Quantity | 400 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |