- Universal mount edge lit exit: surface ceiling, wall, end mount, recessed ceiling and wall mount
- Pivot housing for sloped ceiling or back wall mount
- NYC Compliant 8" letter single-sided clear and double-sided mirror lens panels included
- Bright red LED sources
- NFPA approved field installable directional chevrons included
- UL 924 damp location listed
- Battery backup models provide 90 minutes of emergency run time
- Dual voltage input, 120/277 VAC, 60 Hz
AtLite
ACX AtLite Complete Edge Lit Exit
Overview
The ACX AtLite Complete Edge Lit Exit series are designed for multiple installation applications with pivot housing design that allows surface ceiling, wall and end mount plus recessed wall, recessed ceiling and sloped ceiling installations. The ACX series are provided with a surface mount canopy and a recessed box for universal mounting. The lens panels are City of New York 8” compliant and include single-sided clear and double-sided mirror lens panels for easy stocking and ordering. Models with a no maintenance nickel cadmium battery provide 90 minutes of run time when AC power is lost. The housings have an aesthetically pleasing satin aluminum finish.