- Seven lumen packages ranging from 13,000 - 136,000 lumens
- Can be used indoors, outdoors (IP66) or in natatoriums
- Warrantied for use in natatoriums (indoor pools) for 5 years
- Standard 2700K, 3000K, 3500K all at +80CRI, 4000K minimum 70 CRI
- Dual pendants, extension arms, & sloped ceiling mount available
- Powder coated die-cast aluminum endcaps
- AccuLED optics optimize optical distributions and fixture spacing
- WaveLinx wireless control option available
- Aimable optics enable field adjustment (w/o impacting warranty / IP66)
Ametrix
ASYX 2 LED Asymmetric Floodlight - Quad Pendant
Indirect, Asymmetric LED Lighting Fixture
The ASYX 2.0 is a complete product family of high-performance asymmetric LED lighting solutions, covering a wide range of lumen outputs needed for architectural indoor and outdoor spaces. Thanks to proprietary AccuLED optics, it offers not only the highest output LEDs, but maximum control of beam spreads. Multiple distributions and mounting options add to the versatility, making it ideal for retrofit and new construction.
Ideal for these spaces:
Check Out the Latest ASYX Video
The latest Architectural Advantage video by Cooper Lighting Solutions highlights the unique features of the ASYX and explains why the ASYX is such a perfect luminaire for indoor pools (natatoriums).
5-Year Warranty (Even in Natatoriums)
Asymmetric, indirect lighting is a popular option for natatoriums (indoor pools) since it allows designers to light the space from the edge. This eliminates fixtures over the pool, allowing for easy maintenance. The indirect source means there’s no glare, so lifeguards can see below the water's surface and ensure safety. ASYX is designed to maintain optimal LED color and performance (greater than L70) for more than the 5-year warranty period.
Learn more about our natatorium fixturesEliminate Glare and Improve Safety
Reduced glare is becoming an important design consideration due to the WELL Building Standard. By eliminating glare, indirect lighting can improve visibility and comfort within the space. This is particularly key in natatoriums, tennis courts, atriums, hospitality spaces, convention centers, offices, schools, airports and any public gathering space.
Learn more about our Natatorium fixtures