- Asymmetric distribution
- Extruded aluminum housing
- Die-cast aluminum end-caps
- Die-cast adjustable mounting knuckles
- 6", 12" or 18" nominal mounting arms
- Alanod 2000GS aluminum reflector
- Optional extruded clear acrylic lens
- Electrostatically applied polyester powder coat paint finish
Ametrix
Arrowlinear FL - Ind and Cont Linear Ceiling
Overview
Arrowlinear provides performance, versatility and energy efficiency in a sleek, extra small product profile. Linear fluorescent lamp sources, combined with a sophisticated asymmetric optical design, provide efficient, uniform illumination to the target surface with no stray light or wasted energy. Dimming options offer additional energy savings. Fixtures can be mounted individually or in continuous fixture rows, indoors or outdoors, in any horizontal mounting orientation. An extensive range of value-added installation and service features are standard.