- Asymmetric distribution
- Extruded aluminum housing
- Die-cast aluminum end caps
- Die-cast adjustable mounting knuckles
- 6", 12" or 18" nominal mounting arms
- Alanod 2000GS aluminum reflector
- Optional extruded clear acrylic lens
- Electrostatically applied polyester powder coat paint finish
Ametrix
Arrowlinear FL – Individual and Continuous - Wall / Surface
Overview
The Arrowlinear series from Ametrix provides performance, versatility and energy efficiency in a sleek, extra small product profile. Linear fluorescent lamp sources, combined with a sophisticated asymmetric optical design, provide efficient, uniform illumination to the target surface with no stray light or wasted energy. Dimming options offer additional energy savings.