- Long-life LED sources provide uniform diffused illumination
- Field selectable red or green faces
- Ceiling, wall and back mount with universal J-box mounting pattern
- Dual voltage input 120/277 VAC, 60Hz
- UL 924 Damp location certified
All-Pro
APXH7RG2
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APXH7RG Series |
Description | APXH7, Universal, Field Selectable Red of Green, Two 3.6V LED Heads, White |
Product Details
Lamp Type | LED |
UPC | 080083281305 |
Amperage Rating | 0.01A at 277W |
Exit / Emergency Material | Thermoplastic |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120/277 VAC |
Wattage | 4.04W |
Product Weight | 2.5 |
Case Quantity | 8 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |