Introducing innovative, sustainable lighting that uses 3D printing technology for adaptive design. A variety of colors and textures to choose from. Easy to install and backed by a 5-Year Warranty.
Custom colors & decorative end plates are now available for NeoRay Define, Cirque, and Omni products. No setup fee or impact to lead time. Get the most value for your money and add visual interest to your space.
Once again, HALO has been named the Brand Leader in Lighting from the annual Brand Use Study published by Zonda. HALO has been recognized as the Brand Leader in Lighting for a remarkable 26 years in a row.
Provides essential LED tasking lighting. Available in 24, 36, and 46" lengths with a 3/4" depth to fit discreetly in most spaces. Perfect for patient rooms, exam & procedure rooms, nurses' stations, labs, pharmacies, and schools.
Match the modern low-profile appearance of HALO HLBs in existing recessed housings.
More hospitality, less hospital. Elevate the patient room experience with the new Patient from NeoRay. Available in 4ft and 6ft lengths with symmetric adjustable downlights.
The new SMX series offer a fully luminous lens face and sleek edgeless design that blends effortlessly into any ceiling.
Upgraded 5-color seleCCTable™ baffle trim versions and new decorative overlays are here!
These 4” and 6” canless fixtures adjust to aim light straight down regardless of ceiling slope. The adjustment mechanism tilts to accommodate 9° to 45° sloped ceilings (12-2 to 12-12 pitches).
The UL 924 Listed EBPLEDL series allows LED luminaires to be used for emergency lighting by providing 90 minutes of power in emergency mode. It includes 7 and 14 watt options to provide 600 to 1800 lumen output for egress lighting.
Expansion to the Night Harrier Series means more options for your projects. The next generation of floodlighting was designed for years of maintenance-free service thanks to cutting-edge innovation that will save you time and money.
Elevate commercial spaces with 4” and 6” square fixtures that perfectly complement the HC Series.
A modern illuminated fixture that elevates the look of any commercial space. It comes standard with 5 sizes, 4 selectable CCTs in 80+ CRI, 3 selectable lumen packages, 2 applications Recess and Suspended, and one remote-mounted driver.
An expansion of our award-winning TopTier Series of products designed for parking garages and other adjacent outdoor spaces. TopTier Nano is 30% smaller in diameter and offers the same visual comfort waveguide technology in five optical distributions as the standard TopTier.
The updated SPHB offers a compact, durable design with fully configurable options delivering up to 60,000 lumens, and dual lensing with superior optical control that delivers optimal performance while reducing high-angle glare.
The Caretaker Nano delivers the utility and performance you expect from the Caretaker family, ideally suited for yards, small parking and storage lots, and residential streets with wooden utility poles.
12 Cooper Lighting Solutions products selected in 2024 IES Progress Report. That’s almost twice as many as last year when we had the most products honored of any lighting manufacturer. Winners include indoor, outdoor, and controls solutions across multiple brands.
The Fail-Safe Vandal Resistant Vaportite Selectable (VRVT1) series is the contractor go-to complex environment luminaire that combines the rugged, wet location-rated construction of a vaportite with selectable CCT and lumens.
Introducing the Define Geo Series. It comes in 2 ft, 3 ft, and 4 ft. A range of shape options fit any design challenge. The one-piece ring housing and lens eliminate light leak. Installation is a breeze!
New higher lumen and SeleCCTable versions of the HLCE & HLS Series are now available.
Versatile panel mounted directly to the ceiling or wall without the cost and labor-intensive surface mount kit. Its intuitive snap-and-lock design provides contractors with confidence during installation. Available in six sizes.
The latest commercial downlighting solution for retrofit, remodel, and new construction from HALO Commercial.
The new Corelite Continua SQ2 linear series is here! With sleek lighting options for various applications and customizable optical choices. Ideal for commercial settings.
*See legal note for external links here.
Connected lighting systems allow you to control your entire lighting network through a single platform. Using sensors, software, and wireless technology, these systems allow you to adjust lighting levels, color, and temperature, as well as receive real-time data on energy usage and system performance.
The result of automating your lighting? Optimized energy efficiency and improved user experience.
WaveLinx offers an unparalleled choice of wired and wireless lighting control products, from simple switches to advanced automation, to luminaires with integrated sensors.
Our lighting control systems are digital, scalable, flexible, energy-efficient, and combined with exceptional service and support. That's what you can expect from Intelligent Lighting Controls.
Explore the advancements in outdoor connected network lighting with Trellix Infrastructure, Telensa UNB, and cellular control platforms, and the enablement of remote management, smart sensor applications, and urban connectivity.
When you need lighting or controls shipped as quickly as possible, we have you covered.
Completing a lighting stock order is easier than ever. The MarketPro distributor stock program includes our top-selling lighting products and controls in one easy-to-access website.
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Curate inspiring images based on brand or many other filters. Once in the gallery, you can choose additional filters; or click the expand button of your desired image to download it or view the product featured in that image.
Distinguished, specification-grade linear solutions add quality and contemporary aesthetics to architectural spaces.
Choice of value-engineered linear, recessed, and surface-mounted luminaires. Innovative styling with modern details and high optical performance.
Specification-grade recessed and surface downlighting. Features superior cutoff optical performance and control for architectural spaces.
Specification-grade outdoor lighting that sets the industry standard for optical precision, system configurability, and application flexibility.
LED linear accent and cove luminaires. Designed to highlight interior or exterior vertical surfaces and architectural features, or for general illumination.
Decorative, architectural, specification-grade lighting fixtures with differentiated designs for commercial applications.
Manufactured using proprietary 3D printing technology. The result is a designer’s palette of stunning designs, textures, colors, and shapes.
Architectural outdoor area/roadway, wall, bollard, and floodlight solutions -- with contemporary dayform designs and brilliant nightform illumination.
The benchmark for lighting education facilities and programs for over 30 years.
At Cooper Lighting Solutions, we build forward-thinking lighting solutions that make people’s lives safer, while making buildings, homes and cities smarter and more sustainable. We deliver an industry-leading portfolio of residential, sports, infrastructure, industrial, and commercial LED lighting; plus lighting controls and smart lighting systems.
We question, we seek and we solve. Because building a better world means asking tough questions and pushing harder for answers. Together with our customers, we create solutions that build a better world. At Cooper Lighting Solutions, we push past the ordinary to build brighter.
Cooper Lighting Solutions is a business unit of Signify, the world leader in lighting. Together we have a shared purpose to unlock the extraordinary potential of light for brighter lives and a better world.