Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Accord LED Series

  • Available in 1' x 4', 2' x 2' and 2' x 4' recessed & surface versions
  • Advanced optical control
  • High performance efficacy up to 127 lumens per watt
  • Over 60% energy savings when compared to fluorescent troffers
  • Three CCT options: 3000K, 3500K and 4000K at 85 CRI
  • Four stocked lumen packages offered along with multiple MTO options
  • Standard 0-10V dimming driver with Step-dim and Fifth Light options
  • 2x2:L87 at 60,000 hours, 2x4:L89 at 60,000 hours with 5 year warranty
  • Shallow depth housing (3.25") with tool-less driver access from below
Accord LED Series

Accord LED Series

Overview

The Metalux Accord™ LED Series combines optimal illumination design and contemporary styling with Cooper's Linear LED Platform. Accord’s high performance LED system with advanced light distribution and attractive appearance deliver unprecedented energy savings, comfort and aesthetics. And, it simplifies installation and maintenance with a tool-less design.

Stock Catalog Number (2)

Looking to customize your product?

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.