Now Available!
Installation is now easier with Direct Burial poles—no concrete or anchor bolts required. A cost-effective solution delivering reliable structural performance versus traditional anchor-base RTS poles.
HALO
Safe, tested, and trustworthy fixtures that meet the latest fire rating construction codes with a 2-hour certification per testing requirement UL263
HALO
Let HALO get the lights with HALO HLCE Motion Sensing downlights.
Advancing the art and science of lighting
Recognized for the 15th time, six products from our comprehensive portfolio earned honors for advancing lighting efficiency, design, and performance.
Tools & Resources
Quickly estimate energy savings, utility rebates, and payback periods for your projects. Access our database of energy-efficient products and generate a report including the financial and environmental benefits of upgrading your lighting installation.
McGraw-Edison
Galleon II delivers uniform, low-glare lighting for court sports, meeting tournament standards with precision optics that focus light on courts, enhancing visibility and efficiency for single or multi-court layouts.
NeoRay
Delivering the Define aesthetic in its purest form keeping lines clean, uninterrupted, and fastener free while matching the Define 3in profile. 1.5 Step MacAdam Ellipse. UL Wet. IP66. IP56. IK09. You're welcome.
NeoRay
Realize the full benefits of circadian entrainment with BioUp, a spectrally tuned source with appropriate melanopic light levels at each color temperature. Now available in a familiar form factor.
Lumark AP
Now in Lumark AP, WPSQ delivers durable, energy-efficient illumination with field-selectable wattages and CCTs—ideal for pathways, entrances, stairways, and more in demanding outdoor environments.
Professional Pickleball Association
We’ve joined the fastest-growing sport in America with a bold multi-event sponsorship kicking off in Eau Claire, WI.
PrentaLux
As high performing as they are stunning, the new PrentaLux pendants have integral LED engines and up to 9000+ lumens output. We’ve added new shapes as compact solutions for lower ceiling heights as well as options that are priced right for value projects and National Accounts.
Corelite
Corelite PTR adds color and dimension to take your grid from ordinary to extraordinary! Check out our 14+ color options and Perceive lens options that deliver a personal touch to your grid ceiling.
Sure-Lites
The optimal solution for emergency-ready buildings! Consists of a complete and fully code-compliant emergency egress lighting with exit signs, wall packs, emergency LED drivers and the app.
Streetworks
Discover the top 5 reasons Fairfax is a game changer. Join Tia Black to explore its standout design, performance, and versatility for any streetscape.
Warehouse & Manufacturing
Explore lighting strategies designed to reduce risk, improve visibility, and support long-term performance—on the floor, in the field, and across complex industrial operations.
MarketPro
The MarketPro program provides our customers with top selling lighting and controls products from industry-preferred brands for their trusted performance, reliability and quality. These products are in-stock and ready to ship to meet your project needs.
McGraw-Edison
Meet GKO Gekko—a sleek, zero-uplight wall luminaire offering flexible lumen and CCT options, sensor and battery features, and sustainable, serviceable design in two compact sizes.
Metalux
The new CZL is a 4ft or 8ft luminaire, delivering 5,000-32,000 lumens. It's ideal for stand-alone or continuous-row installations, with diverse optics and lensing. Perfect for retail, schools, and industrial uses.
Sure-Lites
Introducing the new inverters, a perfect solution to include in distributed emergency lighting systems, to support fixtures without emergency LED drivers , such as with Type B TLEDs, integral-base lamps, or luminaires with drivers integral to the LED array (e.g. flat panels or UFO high-bays).
Metalux
An easy-to-install, simple-to-order, selectable stock high bay. Get up to 30,000 lumens, 3 CCTs, sensor-ready, 6ft cord, mounting ring, and IP65. Upgrade your warehouse with EZBY today!
HALO
Independently adjust both zones for layered lighting that adapts to any mood or task. Smart control and sleek design bring flexibility and elegance to modern spaces.
HALO
Our go-to surface mount just got smarter. Now featuring the precision bracket from the SMX Series, installs are faster, cleaner, and more secure—exactly what pros want.
Lumark AP
Introducing a sleek, durable wall sconce with customizable CCT and wattage options. Perfect for outdoor and architectural designs, offering efficiency, performance, and versatility for any project.
Streetworks
NOW LIVE — a fully customizable, zero-uplight decorative luminaire designed to elevate streetscapes with tailored aesthetics, precise performance, and architectural versatility for any environment.
PrentaLux
The new PrentaLux 2”, 3”, and 6” 3D-printed cylinders elevate the form into an expression of designer creativity. With so many colors and textures, opportunities to personalize are almost limitless!
HALO
Meet the HALO 820S, the charming 2-inch sibling to the 830S! With the same advanced PrentaLux printing technology, this low-glare, energy-efficient track light comes in 22 stunning colors, making lighting design more thrilling than ever.
LEDucation 2025
EdisonReport interviews Lance Bennett to capture his thoughts on sustainable practices and forward-thinking design to address long-term lighting challenges.
Lumark
Eric Eshenbaugh introduces the Night Harrier Series—an advanced, durable floodlight from Lumark offering flexible mounting, LED efficiency, and superior illumination for signage, parking lots, and more.
HALO
The new SMX series offers a fully luminous lens and sleek edgeless design that blends effortlessly into any ceiling.
*See legal note for external links here.
Signify proudly sponsors the Mercedes-AMG PETRONAS F1 team, showcasing our commitment to innovation and sustainability. With support from Cooper Lighting Solutions, we're driving progress in lighting and powering a sustainable future.
Connected lighting systems allow you to control your entire lighting network through a single platform. Using sensors, software, and wireless technology, these systems allow you to adjust lighting levels, color, and temperature, as well as receive real-time data on energy usage and system performance.
The result of automating your lighting? Optimized energy efficiency and improved user experience.
Commercial Lighting Controls
WaveLinx offers an unparalleled choice of wired and wireless lighting control products, from simple switches to advanced automation, to luminaires with integrated sensors.
Commercial Lighting Controls
Our lighting control systems are digital, scalable, flexible, energy-efficient, and combined with exceptional service and support. That's what you can expect from Intelligent Lighting Controls.
Infrastructure Lighting Controls
Explore the advancements in outdoor connected network lighting with Trellix Infrastructure, Telensa UNB, and cellular control platforms, and the enablement of remote management, smart sensor applications, and urban connectivity.
When you need lighting or controls shipped as quickly as possible, we have you covered.
Completing a lighting stock order is easier than ever. The MarketPro distributor stock program includes our top-selling lighting products and controls in one easy-to-access website.
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Curate inspiring images based on brand or many other filters. Once in the gallery, you can choose additional filters; or click the expand button of your desired image to download it or view the product featured in that image.
Distinguished, specification-grade linear solutions add quality and contemporary aesthetics to architectural spaces.
Choice of value-engineered linear, recessed, and surface-mounted luminaires. Innovative styling with modern details and high optical performance.
Specification-grade recessed and surface downlighting. Features superior cutoff optical performance and control for architectural spaces.
Specification-grade outdoor lighting that sets the industry standard for optical precision, system configurability, and application flexibility.
LED linear accent and cove luminaires. Designed to highlight interior or exterior vertical surfaces and architectural features, or for general illumination.
Decorative, architectural, specification-grade lighting fixtures with differentiated designs for commercial applications.
Manufactured using proprietary 3D printing technology. The result is a designer’s palette of stunning designs, textures, colors, and shapes.
Architectural outdoor area/roadway, wall, bollard, and floodlight solutions -- with contemporary dayform designs and brilliant nightform illumination.
The benchmark for lighting education facilities and programs for over 30 years.
At Cooper Lighting Solutions, we build forward-thinking lighting solutions that make people’s lives safer, while making buildings, homes and cities smarter and more sustainable. We deliver an industry-leading portfolio of residential, sports, infrastructure, industrial, and commercial LED lighting; plus lighting controls and smart lighting systems.
We question, we seek and we solve. Because building a better world means asking tough questions and pushing harder for answers. Together with our customers, we create solutions that build a better world. At Cooper Lighting Solutions, we push past the ordinary to build brighter.
Cooper Lighting Solutions is a business unit of Signify, the world leader in lighting. Together we have a shared purpose to unlock the extraordinary potential of light for brighter lives and a better world.